Power Generation

Power Generation Product Finder

Application Group Types

The followings are an explanation of the various application group types.
Standby power

Standby power (3D)  

Load

Load factor

10% overload (ICXN)

Max. operating hours (per year)

Uptime compliant

mtu  Power Generation

variable

≤ 85%

no

500 h  

Tier I & Tier II

ISO 8528-1 (ESP)

variable

≤ 70%

not specified

200 h

not specified

Prime power for stationary emergency (3E)

Load

Load factor

10% overload (ICXN)

Max. operating hours (per year)

Uptime compliant

mtu  Power Generation

variable

≤ 85%

yes

500 h  

Tier I & Tier II

ISO 8528-1 (ESP)

variable

≤ 70%

not specified

200 h

not specified

Data center continuous power (3F)

Load

Load factor

10% overload (ICXN)

Max. operating hours (per year)

Uptime compliant

mtu  Power Generation

continuous  

≤ 100%

yes

unlimited

Tier I - Tier IV

ISO 8528-1 (DCP)

continuous or variable

≤ 100%

not specified

unlimited

not specified

Continuous/Prime/Grid stability power

Continuous power + CHP (3A)

Load

Load factor

10% overload (ICXN)

Max. operating hours (per year)

mtu  Power Generation

constant

≤ 100%

Gas: no, Diesel: yes

unlimited

ISO 8528-1 (ESP)

constant

≤ 100%

not specified

unlimited

Prime power (3B)

Load

Load factor

10% overload (ICXN)

Max. operating hours (per year)

mtu  Power Generation

variable

≤ 75%

yes

unlimited

ISO 8528-1 (PRP)

variable

≤ 70%

yes

unlimited

Grid stability power (3G)

Load

Load factor

10% overload (ICXN)

Max. operating hours (per year)

mtu  Power Generation

continuous

≤ 100%

Gas: no, Diesel: yes

1000 h; 500 h with 100% load w/o interruption

ISO 8528-1 (LTP)

continuous

≤ 100%

not specified

500 h

Diesel Generator Sets

Product results are displayed by power range from lowest to highest. To see fewer results, select one or more filters.
Power
Range(kW)
  • Standby power
  • Prime power for stationary emergency
  • Data center continuous power
  • Prime power
  • EPA Tier 4, SCAQMD
  • EPA Tier 3
  • EPA Tier 3, SCAQMD
  • EPA Tier 2
  • EPA Tier 2, SCAQMD
  • EPA Tier 2 compliant, SCAQMD
  • Fuel consumption optimized
  • 40°C
  • 43°C
  • 45°C
  • 48°C
  • 50°C
  • Series 0096
  • Series 0113
  • Series 0150
  • Series 0225
  • Series 0269
  • Series 1600
  • Series 2000
  • Series 4000
  • Clear filter
  • 12V1600 DS550
  • 12V1600 DS600
  • 12V1600 DS750
  • 12V1600 DS800
  • 12V1600 DS900
  • 12V4000 DS1250
  • 12V4000 DS1500
  • 12V4000 DS1750
  • 16V2000 DS1000
  • 16V2000 DS1250
  • 16V4000 DS2000
  • 16V4000 DS2250
  • 16V4000 DS2500
  • 18V2000 DS1250
  • 20V4000 DS2500
  • 20V4000 DS2800
  • 20V4000 DS3000
  • 20V4000 DS3250
  • 3R0096 DS30
  • 4R0113 DS100
  • 4R0113 DS40
  • 4R0113 DS50
  • 4R0113 DS60
  • 4R0113 DS80
  • 6R0113 DS150
  • 6R0113 DS180
  • 6R0113 DS200
  • 6R0150 DS230
  • 6R0150 DS250
  • 6R0150 DS275
  • 6R0150 DS300
  • 6R0225 DS350
  • 6R0225 DS400
  • 6R0269 DS450
  • 6R0269 DS500
  • Clear filter
  • Standby power
  • Prime power for stationary emergency
  • Data center continuous power
  • Prime power
  • Grid stability power
  • Continuous power

Info

See the explanation section at the top of the page.

No results found Try adjusting the filters to find what you’re looking for.
Power
Range(kVA)
  • Standby power
  • Prime power for stationary emergency
  • Data center continuous power
  • Prime power
  • Grid stability power
  • Continuous power
  • Fuel consumption optimized
  • NEA (ORDE) optimized
  • NOx emission optimized
  • Exhaust-optimized
  • Exhaust emission EU 97/68 EC Stage II compliant
  • EPA Tier 2 optimized
  • Tier 2 compliant
  • 40CFRP60
  • Series 1600
  • Series 2000
  • Series 4000
  • Clear filter
  • 12V1600 DS1000
  • 12V1600 DS650
  • 12V1600 DS715
  • 12V1600 DS825
  • 12V1600 DS880
  • 12V2000 DS1000
  • 12V2000 DS825
  • 12V4000 DS1650
  • 12V4000 DS1750
  • 12V4000 DS2000
  • 12V4000 DS2250
  • 16V2000 DS1000
  • 16V2000 DS1100
  • 16V2000 DS1250
  • 16V4000 DS2250
  • 16V4000 DS2500
  • 16V4000 DS2750
  • 16V4000DS2750
  • 18V2000 DS1400
  • 20V4000 DS3600
  • 20V4000 DS4000
  • 20V4000 DS2750
  • 20V4000 DS3100
  • 20V4000 DS3300
  • 20V4000 DS3600
  • 20V4000 DS4000
  • Clear filter
  • Air charge-air cooling
  • Water charge-air cooling
  • Water-to-Air charge cooling

Info

See the explanation section at the top of the page.

No results found Try adjusting the filters to find what you’re looking for.

An error occurred. Please try again later.

Specsheet request


  • Afghanistan
  • Aland Islands
  • Albania
  • Algeria
  • American Minor Outlying Islands
  • American Samoa
  • American Virgin Islands
  • Andorra
  • Angola
  • Anguilla
  • Antarctica
  • Antigua and Barbuda
  • Argentina
  • Armenia
  • Aruba
  • Australia
  • Austria
  • Azerbaijan
  • Bahamas
  • Bahrain
  • Bangladesh
  • Barbados
  • Belarus
  • Belgium
  • Belize
  • Benin
  • Bermuda
  • Bhutan
  • Bolivia
  • Bonaire, Sint Eustatius and Saba
  • Bosnia and Herzegovina
  • Botswana
  • Bouvet Islands
  • Brazil
  • British Indian Ocean Territory
  • British Virgin Islands
  • Brunei Darussalam
  • Bulgaria
  • Burkina Faso
  • Burundi
  • Cambodia
  • Cameroon
  • Canada
  • Cape Verde
  • Cayman Islands
  • Central African Republic
  • Chad
  • Chile
  • Christmas Island
  • Cocos (Keeling) Islands
  • Colombia
  • Comoros
  • Congo
  • Cook Islands
  • Costa Rica
  • Cote d'Ivoire
  • Croatia
  • Cuba
  • Curaçao
  • Cyprus
  • Czech Republic
  • Democratic Republic of the Congo
  • Denmark
  • Djibouti
  • Dominica
  • Dominican Republic
  • Dutch Antilles
  • Ecuador
  • Egypt
  • El Salvador
  • Equatorial Guinea
  • Eritrea
  • Estonia
  • Ethiopia
  • Falkland Islands
  • Faroe Islands
  • Fiji
  • Finland
  • France
  • French Guyana
  • French Polynesia
  • French Southern Territories
  • Gabon
  • Gambia
  • Georgia
  • Germany
  • Ghana
  • Gibraltar
  • Greece
  • Greenland
  • Grenada
  • Guadeloupe
  • Guam
  • Guatemala
  • Guernsey
  • Guinea
  • Guinea-Bissau
  • Guyana
  • Haiti
  • Heard and McDonald Islands
  • Honduras
  • Hong Kong
  • Hungary
  • Iceland
  • India
  • Indonesia
  • Iran
  • Iraq
  • Ireland
  • Isle Of Man
  • Israel
  • Italy
  • Jamaica
  • Japan
  • Jersey
  • Jordan
  • Kazakhstan
  • Kenya
  • Kiribati
  • Kosovo
  • Kuwait
  • Kyrgyzstan
  • Laos
  • Latvia
  • Lebanon
  • Lesotho
  • Liberia
  • Libya
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macao
  • Madagascar
  • Mainland China
  • Malawi
  • Malaysia
  • Maldives
  • Mali
  • Malta
  • Marshall Islands
  • Martinique
  • Mauritania
  • Mauritius
  • Mayotte
  • Melilla
  • Mexico
  • Micronesia
  • Moldova
  • Monaco
  • Mongolia
  • Montenegro
  • Montserrat
  • Morocco
  • Mozambique
  • Myanmar
  • Namibia
  • Nauru
  • Nepal
  • Netherlands
  • New Caledonia
  • New Zealand
  • Nicaragua
  • Niger
  • Nigeria
  • Niue
  • Norfolk Islands
  • North Korea
  • North Macedonia
  • North Mariana Islands
  • Norway
  • Oman
  • Pakistan
  • Palau
  • Palestine, State of
  • Panama
  • Papua New Guinea
  • Paraguay
  • Peru
  • Philippines
  • Pitcairn Islands
  • Poland
  • Portugal
  • Puerto Rico
  • Qatar
  • Republic of South Sudan
  • Reunion
  • Romania
  • Russian Federation
  • Rwanda
  • Saint Barthélemy
  • Saint Kitts and Nevis
  • Saint Martin
  • Samoa
  • San Marino
  • Sao Tome and Principe
  • Saudi Arabia
  • Senegal
  • Serbia
  • Seychelles
  • Sierra Leone
  • Simbabwe
  • Singapore
  • Sint Maarten
  • Slovakia
  • Slovenia
  • Solomon Islands
  • Somalia
  • South Africa
  • South Georgia and the Southern Sandwich Islands
  • South Korea
  • Spain
  • Sri Lanka
  • St. Helena
  • St. Lucia
  • St. Pierre and Miquelon
  • St. Vincent
  • Stateless
  • Sudan
  • Suriname
  • Svalbard
  • Sweden
  • Switzerland
  • Syria
  • Taiwan
  • Tajikistan
  • Tanzania
  • Thailand
  • The Kingdom of Eswatini
  • Timor-Leste
  • Togo
  • Tokelau Islands
  • Tonga
  • Trinidad and Tobago
  • Tunisia
  • Turkey
  • Turkmenistan
  • Turks Caicos
  • Tuvalu
  • Uganda
  • Ukraine
  • United Arab Emirates
  • United Kingdom
  • United States
  • Uruguay
  • Uzbekistan
  • Vanuatu
  • Vatican City
  • Venezuela
  • Vietnam
  • Wallis and Futuna Islands
  • West Sahara
  • Yemen
  • Zaire
  • Zambia
Please fill in Gen
Please fill in Gen

*Required field

Your request has been sent successfully

Here's what will happen next


1

Confirmation email

You will receive an email from us to confirm your message has been received. Please do not reply to this message.

2

CAC Reply

One of our Customer Assistance Center (CAC) representatives will be in touch shortly about your request.


* Product information is subject to change. For the most accurate information, please contact your  mtu  sales representative or local distributor.

Are you interested in containerized diesel generator solutions?

Tell us about your needs and we will send you the right documents.

Gas Generator Sets

Product results are displayed by power range from lowest to highest. To see fewer results, select one or more filters.
Power
Range(kWe)
  • Clear filter
  • Biogases
  • Liquid propane
  • Natural gas
  • Continuous power
  • Standby power
  • Prime power
  • NOx < 1g/bhp-hr
  • NOx < 500 mg/Nm3
  • SCAQMD
  • Series 0063
  • Series 0068
  • Series 0071
  • Series 0078
  • Series 0110
  • Series 0183
  • Series 0185
  • Series 0265
  • Series 500
  • Series 4000
  • Series 1600
  • Clear filter
  • 10V0068 GS100
  • 10V0068 GS125
  • 10V0068 GS75
  • 10V0183 GS350
  • 12V0183 GS400
  • 12V0265 GS500
  • 12V0265 GS550
  • 12V0265 GS600
  • 12V0265 GS650
  • 12V1600 GS300
  • 12V1600 GS350
  • 12V1600 GS400
  • 12V1600 GS450
  • 12V1600 GS500
  • 12V4000 GS
  • 16V4000 GS
  • 20V4000 GS
  • 4R0063 GS30
  • 4R0063 GS40
  • 6R0185 GS200
  • 8V0071GS50
  • 8V0071GS60
  • 8V0078 GS100
  • 8V0110 GS130
  • 8V0110 GS150
  • 8V0183 GS260
  • 8V4000 GS
  • Clear filter
  • Hot & Humid
  • Standard ISO
No results found Try adjusting the filters to find what you’re looking for.
Power
Range(kWe)
  • Clear filter
  • Natural gas
  • Biogases
  • Clear filter
  • Continuous power
  • NOx < 500 mg/Nm3
  • NOx < 250 mg/Nm3
  • Series 4000
  • Clear filter
  • 12V4000 GS
  • 16V4000 GS
  • 20V4000 GS
  • 8V4000 GS
  • Clear filter
  • Hot & Humid
  • Low methane
  • Standard ISO
No results found Try adjusting the filters to find what you’re looking for.

An error occurred. Please try again later.

Specsheet request

  • Afghanistan
  • Aland Islands
  • Albania
  • Algeria
  • American Minor Outlying Islands
  • American Samoa
  • American Virgin Islands
  • Andorra
  • Angola
  • Anguilla
  • Antarctica
  • Antigua and Barbuda
  • Argentina
  • Armenia
  • Aruba
  • Australia
  • Austria
  • Azerbaijan
  • Bahamas
  • Bahrain
  • Bangladesh
  • Barbados
  • Belarus
  • Belgium
  • Belize
  • Benin
  • Bermuda
  • Bhutan
  • Bolivia
  • Bonaire, Sint Eustatius and Saba
  • Bosnia and Herzegovina
  • Botswana
  • Bouvet Islands
  • Brazil
  • British Indian Ocean Territory
  • British Virgin Islands
  • Brunei Darussalam
  • Bulgaria
  • Burkina Faso
  • Burundi
  • Cambodia
  • Cameroon
  • Canada
  • Cape Verde
  • Cayman Islands
  • Central African Republic
  • Chad
  • Chile
  • Christmas Island
  • Cocos (Keeling) Islands
  • Colombia
  • Comoros
  • Congo
  • Cook Islands
  • Costa Rica
  • Cote d'Ivoire
  • Croatia
  • Cuba
  • Curaçao
  • Cyprus
  • Czech Republic
  • Democratic Republic of the Congo
  • Denmark
  • Djibouti
  • Dominica
  • Dominican Republic
  • Dutch Antilles
  • Ecuador
  • Egypt
  • El Salvador
  • Equatorial Guinea
  • Eritrea
  • Estonia
  • Ethiopia
  • Falkland Islands
  • Faroe Islands
  • Fiji
  • Finland
  • France
  • French Guyana
  • French Polynesia
  • French Southern Territories
  • Gabon
  • Gambia
  • Georgia
  • Germany
  • Ghana
  • Gibraltar
  • Greece
  • Greenland
  • Grenada
  • Guadeloupe
  • Guam
  • Guatemala
  • Guernsey
  • Guinea
  • Guinea-Bissau
  • Guyana
  • Haiti
  • Heard and McDonald Islands
  • Honduras
  • Hong Kong
  • Hungary
  • Iceland
  • India
  • Indonesia
  • Iran
  • Iraq
  • Ireland
  • Isle Of Man
  • Israel
  • Italy
  • Jamaica
  • Japan
  • Jersey
  • Jordan
  • Kazakhstan
  • Kenya
  • Kiribati
  • Kosovo
  • Kuwait
  • Kyrgyzstan
  • Laos
  • Latvia
  • Lebanon
  • Lesotho
  • Liberia
  • Libya
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macao
  • Madagascar
  • Mainland China
  • Malawi
  • Malaysia
  • Maldives
  • Mali
  • Malta
  • Marshall Islands
  • Martinique
  • Mauritania
  • Mauritius
  • Mayotte
  • Melilla
  • Mexico
  • Micronesia
  • Moldova
  • Monaco
  • Mongolia
  • Montenegro
  • Montserrat
  • Morocco
  • Mozambique
  • Myanmar
  • Namibia
  • Nauru
  • Nepal
  • Netherlands
  • New Caledonia
  • New Zealand
  • Nicaragua
  • Niger
  • Nigeria
  • Niue
  • Norfolk Islands
  • North Korea
  • North Macedonia
  • North Mariana Islands
  • Norway
  • Oman
  • Pakistan
  • Palau
  • Palestine, State of
  • Panama
  • Papua New Guinea
  • Paraguay
  • Peru
  • Philippines
  • Pitcairn Islands
  • Poland
  • Portugal
  • Puerto Rico
  • Qatar
  • Republic of South Sudan
  • Reunion
  • Romania
  • Russian Federation
  • Rwanda
  • Saint Barthélemy
  • Saint Kitts and Nevis
  • Saint Martin
  • Samoa
  • San Marino
  • Sao Tome and Principe
  • Saudi Arabia
  • Senegal
  • Serbia
  • Seychelles
  • Sierra Leone
  • Simbabwe
  • Singapore
  • Sint Maarten
  • Slovakia
  • Slovenia
  • Solomon Islands
  • Somalia
  • South Africa
  • South Georgia and the Southern Sandwich Islands
  • South Korea
  • Spain
  • Sri Lanka
  • St. Helena
  • St. Lucia
  • St. Pierre and Miquelon
  • St. Vincent
  • Stateless
  • Sudan
  • Suriname
  • Svalbard
  • Sweden
  • Switzerland
  • Syria
  • Taiwan
  • Tajikistan
  • Tanzania
  • Thailand
  • The Kingdom of Eswatini
  • Timor-Leste
  • Togo
  • Tokelau Islands
  • Tonga
  • Trinidad and Tobago
  • Tunisia
  • Turkey
  • Turkmenistan
  • Turks Caicos
  • Tuvalu
  • Uganda
  • Ukraine
  • United Arab Emirates
  • United Kingdom
  • United States
  • Uruguay
  • Uzbekistan
  • Vanuatu
  • Vatican City
  • Venezuela
  • Vietnam
  • Wallis and Futuna Islands
  • West Sahara
  • Yemen
  • Zaire
  • Zambia
Please fill in Gen
Please fill in Gen

*Required field

Your request has been sent successfully

Here's what will happen next


1

Confirmation email

You will receive an email from us to confirm your message has been received. Please do not reply to this message.

2

CAC Reply

One of our Customer Assistance Center (CAC) representatives will be in touch shortly about your request.


* Product information is subject to change. For the most accurate information, please contact your  mtu  sales representative or local distributor.

Are you interested in containerized gas generator solutions?

Tell us about your needs and we will send you the right documents.

Gendrive Engines

Product results are displayed by power range from lowest to highest. To see fewer results, select one or more filters.
Power
Range(kW)
  • Continuous power
  • Data center continuous power
  • Grid stability power
  • Prime power
  • Prime power for stationary emergency
  • Standby power
  • Series 1600
  • Series 2000
  • Series 4000
  • Clear filter
  • 12V 1600 G01S
  • 12V 1600 G10S
  • 12V 1600 G11S
  • 12V 1600 G20S
  • 12V 1600 G21S
  • 12V 1600 G31S
  • 12V 1600 G41S
  • 12V 1600 G51S
  • 12V 1600 G61S
  • 12V 1600 G70S
  • 12V 1600 G71S
  • 12V 1600 G80S
  • 12V 1600 G81S
  • 12V 1600 G91S
  • 12V 4000 B14S
  • 12V 4000 B24S
  • 12V 4000 G14S
  • 12V 4000 G24S
  • 12V 4000 G74S
  • 12V 4000 G84S
  • 12V4000 G14S
  • 16V 2000 G26S
  • 16V 2000 G76S
  • 16V 2000 G86S
  • 16V 4000 B14S
  • 16V 4000 B24S
  • 16V 4000 G14S
  • 16V 4000 G24S
  • 16V 4000 G74S
  • 16V 4000 G84S
  • 16V 4000 G94S
  • 18V 2000 G86F
  • 20V 4000 B24S
  • 20V 4000 B44S
  • 20V 4000 G14S
  • 20V 4000 G24S
  • 20V 4000 G44S
  • 20V 4000 G64S
  • 20V 4000 G74S
  • 20V 4000 G94S
  • Clear filter
  • Air charge-air cooling
  • Water charge-air cooling
No results found Try adjusting the filters to find what you’re looking for.
Power
Range(kW)
  • Continuous power
  • Data center continuous power
  • Grid stability power
  • Prime power
  • Prime power for stationary emergency
  • Standby power
  • Series 1600
  • Series 2000
  • Series 4000
  • Clear filter
  • 12V 1600 G10F
  • 12V 1600 G11F
  • 12V 1600 G20F
  • 12V 1600 G21F
  • 12V 1600 G31F
  • 12V 1600 G70F
  • 12V 1600 G71F
  • 12V 1600 G80F
  • 12V 1600 G81F
  • 12V 1600 G91F
  • 12V 2000 B26F
  • 12V 2000 G16F
  • 12V 2000 G26F
  • 12V 2000 G76F
  • 12V 2000 G86F
  • 12V 4000 B24F
  • 12V 4000 G14F
  • 12V 4000 G14RF
  • 12V 4000 G24F
  • 12V 4000 G34F
  • 12V 4000 G74F
  • 12V 4000 G84F
  • 12V 4000 G94F
  • 16V 2000 B26F
  • 16V 2000 G16F
  • 16V 2000 G26F
  • 16V 2000 G36F
  • 16V 2000 G76F
  • 16V 2000 G86F
  • 16V 4000 B24F
  • 16V 4000 G14F
  • 16V 4000 G24F
  • 16V 4000 G34F
  • 16V 4000 G74F
  • 16V 4000 G84F
  • 16V 4000 G94F
  • 18V 2000 B26F
  • 18V 2000 G26F
  • 18V 2000 G76F
  • 20V 4000 B24F
  • 20V 4000 B34F
  • 20V 4000 G14F
  • 20V 4000 G24F
  • 20V 4000 G34F
  • 20V 4000 G44F
  • 20V 4000 G64F
  • 20V 4000 G74F
  • 20V 4000 G84F
  • 20V 4000 G94F
  • 20V 4000G34F
  • Clear filter
  • Air charge-air cooling
  • Water charge-air cooling
No results found Try adjusting the filters to find what you’re looking for.

An error occurred. Please try again later.

Specsheet request

  • Afghanistan
  • Aland Islands
  • Albania
  • Algeria
  • American Minor Outlying Islands
  • American Samoa
  • American Virgin Islands
  • Andorra
  • Angola
  • Anguilla
  • Antarctica
  • Antigua and Barbuda
  • Argentina
  • Armenia
  • Aruba
  • Australia
  • Austria
  • Azerbaijan
  • Bahamas
  • Bahrain
  • Bangladesh
  • Barbados
  • Belarus
  • Belgium
  • Belize
  • Benin
  • Bermuda
  • Bhutan
  • Bolivia
  • Bonaire, Sint Eustatius and Saba
  • Bosnia and Herzegovina
  • Botswana
  • Bouvet Islands
  • Brazil
  • British Indian Ocean Territory
  • British Virgin Islands
  • Brunei Darussalam
  • Bulgaria
  • Burkina Faso
  • Burundi
  • Cambodia
  • Cameroon
  • Canada
  • Cape Verde
  • Cayman Islands
  • Central African Republic
  • Chad
  • Chile
  • Christmas Island
  • Cocos (Keeling) Islands
  • Colombia
  • Comoros
  • Congo
  • Cook Islands
  • Costa Rica
  • Cote d'Ivoire
  • Croatia
  • Cuba
  • Curaçao
  • Cyprus
  • Czech Republic
  • Democratic Republic of the Congo
  • Denmark
  • Djibouti
  • Dominica
  • Dominican Republic
  • Dutch Antilles
  • Ecuador
  • Egypt
  • El Salvador
  • Equatorial Guinea
  • Eritrea
  • Estonia
  • Ethiopia
  • Falkland Islands
  • Faroe Islands
  • Fiji
  • Finland
  • France
  • French Guyana
  • French Polynesia
  • French Southern Territories
  • Gabon
  • Gambia
  • Georgia
  • Germany
  • Ghana
  • Gibraltar
  • Greece
  • Greenland
  • Grenada
  • Guadeloupe
  • Guam
  • Guatemala
  • Guernsey
  • Guinea
  • Guinea-Bissau
  • Guyana
  • Haiti
  • Heard and McDonald Islands
  • Honduras
  • Hong Kong
  • Hungary
  • Iceland
  • India
  • Indonesia
  • Iran
  • Iraq
  • Ireland
  • Isle Of Man
  • Israel
  • Italy
  • Jamaica
  • Japan
  • Jersey
  • Jordan
  • Kazakhstan
  • Kenya
  • Kiribati
  • Kosovo
  • Kuwait
  • Kyrgyzstan
  • Laos
  • Latvia
  • Lebanon
  • Lesotho
  • Liberia
  • Libya
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macao
  • Madagascar
  • Mainland China
  • Malawi
  • Malaysia
  • Maldives
  • Mali
  • Malta
  • Marshall Islands
  • Martinique
  • Mauritania
  • Mauritius
  • Mayotte
  • Melilla
  • Mexico
  • Micronesia
  • Moldova
  • Monaco
  • Mongolia
  • Montenegro
  • Montserrat
  • Morocco
  • Mozambique
  • Myanmar
  • Namibia
  • Nauru
  • Nepal
  • Netherlands
  • New Caledonia
  • New Zealand
  • Nicaragua
  • Niger
  • Nigeria
  • Niue
  • Norfolk Islands
  • North Korea
  • North Macedonia
  • North Mariana Islands
  • Norway
  • Oman
  • Pakistan
  • Palau
  • Palestine, State of
  • Panama
  • Papua New Guinea
  • Paraguay
  • Peru
  • Philippines
  • Pitcairn Islands
  • Poland
  • Portugal
  • Puerto Rico
  • Qatar
  • Republic of South Sudan
  • Reunion
  • Romania
  • Russian Federation
  • Rwanda
  • Saint Barthélemy
  • Saint Kitts and Nevis
  • Saint Martin
  • Samoa
  • San Marino
  • Sao Tome and Principe
  • Saudi Arabia
  • Senegal
  • Serbia
  • Seychelles
  • Sierra Leone
  • Simbabwe
  • Singapore
  • Sint Maarten
  • Slovakia
  • Slovenia
  • Solomon Islands
  • Somalia
  • South Africa
  • South Georgia and the Southern Sandwich Islands
  • South Korea
  • Spain
  • Sri Lanka
  • St. Helena
  • St. Lucia
  • St. Pierre and Miquelon
  • St. Vincent
  • Stateless
  • Sudan
  • Suriname
  • Svalbard
  • Sweden
  • Switzerland
  • Syria
  • Taiwan
  • Tajikistan
  • Tanzania
  • Thailand
  • The Kingdom of Eswatini
  • Timor-Leste
  • Togo
  • Tokelau Islands
  • Tonga
  • Trinidad and Tobago
  • Tunisia
  • Turkey
  • Turkmenistan
  • Turks Caicos
  • Tuvalu
  • Uganda
  • Ukraine
  • United Arab Emirates
  • United Kingdom
  • United States
  • Uruguay
  • Uzbekistan
  • Vanuatu
  • Vatican City
  • Venezuela
  • Vietnam
  • Wallis and Futuna Islands
  • West Sahara
  • Yemen
  • Zaire
  • Zambia
Please fill in Gen
Please fill in Gen

*Required field

Your request has been sent successfully

Here's what will happen next


1

Confirmation email

You will receive an email from us to confirm your message has been received. Please do not reply to this message.

2

CAC Reply

One of our Customer Assistance Center (CAC) representatives will be in touch shortly about your request.


* Product information is subject to change. For the most accurate information, please contact your  mtu  sales representative or local distributor.

Battery storage system 50Hz / 60 Hz

mtu Battery Storage Solutions
mtu ENERGYPACK QS Download (PDF 1 MB)
mtu ENERGYPACK QG Download (PDF 1 MB)
mtu ENERGYPACK QL Download (PDF 1 MB)

Dynamic UPS

mtu Kinetic PowerPack
Product data for dynamic UPS solutions Download (PDF 4 MB)
Discover the power of kinetic energy Download (PDF 10 MB)

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Power Generation

Energy à la Brit: Gas Generators as Silent Winter Heroes

by Lucie Maluck, Anika Emmerich

Great Britain shows that it can be done without coal - almost! This winter, the proportion of coal in the electricity mix fell below one percent. Instead, the country is relying on wind and solar energy, nuclear power, biomass and mtu gas gensets.

Read more

Power Generation

Wood, HVO and a touch of Swedish romanticism: How to make data centers sustainable

by Lucie Maluck

The EcoDataCenter data centres are among the most sustainable in the world – thanks in part to HVO in the tank of the mtu gensets.

Read more

Power Generation

Into the champagne powder at high speed

by Leslie Dagg, Lucie Maluck

In Colorado, skiers and snowboarders can not only enjoy champagne powder, but also North America's fastest cable car.

Read more

Power Generation

Because it has to be really clean: That's why Vetter relies on dynamic uninterruptible power supply

by Lucie Maluck

If the Vetter pharmaceutical company lost power, entire batches of medication would have to be disposed of. mtu Kinetic PowerPacks prevent this.

Read more

Power Generation Brochures

Power Generation Solution Guide

Diesel genarator sets, Gas generator sets, mtu Kinetic PowerPacks and mtu EnergyPacks.

Download (PDF 6 MB)

Gas Gensets

The Gas-powered Series 4000.

Download (PDF 7 MB)

mtu Kinetic PowerPack

Discover the power of kinetic energy.

Download (PDF 4 MB)

Connect with Us

Customer Assistance Center

We are here to take your Sales & Service questions around the clock, 365 days a year.

Read more

Sales & Service Locator

Find your local partner for Sales & Service.

Read more

mtu Stories

Reports and interviews about mtu products and solutions.

Read more